AD1866

PRODUCTION

Single Supply Dual 16-Bit Audio DAC

Part Models
2
1ku List Price
Starting From $19.48
Viewing:

Part Details

  • Dual Serial Input, Voltage Output DACs
  • Single +5 Volt Supply
  • 0.005% THD+N
  • Low Power - 50 mW
  • 115 dB Channel Separation
  • Operation a 8x Oversampling
  • 16-Pin Plastic DIP or SOIC Package

AD1866
Single Supply Dual 16-Bit Audio DAC
AD1866 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad1866 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed