AD1674

PRODUCTION

12-Bit, 100 kSPS, Complete ADC

Part Models
14
1ku List Price
Starting From $22.72

Part Details

  • Complete Monolithic 12-Bit 10 µs Sampling ADC
  • On-Board Sample-and-Hold Amplifier
  • Industry Standard Pinout
  • 8- and 16-Bit Microprocessor Interface
  • AC and DC Specified and Tested
  • Unipolar and Bipolar Inputs
  • ±5 V, ±10 V, 0 V–10 V, 0 V–20 V Input Ranges
  • Commercial, Industrial and Military Temperature Range Grades
  • MIL-STD-883 and SMD Compliant Versions Available
AD1674
12-Bit, 100 kSPS, Complete ADC
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed