AD1671S
PRODUCTIONAerospace 12-Bit 1.25 MSPS ADC
- Part Models
- 4
- 1ku List Price
- Starting From $1474.03
Part Details
- Conversion Time: 800 ns
- 1.25 MHz Throughput Rate
- Complete: On-Chip Sample-and-Hold Amplifier and Voltage Reference
- Low Power Dissipation
- No Missing Codes Guaranteed
- Pin Configurable Input Voltage Ranges
- Signal-to-Noise Plus Distortion Ratio fIN = 100 kHz: 70 dB typical
- Twos Complement or Offset Binary Output Data
- Out of Range Indicator
The AD1671 is a monolithic 12-bit, 1.25 MSPS analog-to-digital converter with an on-board, high performance sample-and-hold amplifier (SHA) and voltage reference. The AD1671 guarantees no missing codes over the full operating temperature range. The combination of a merged high speed bipolar/CMOS process and a novel architecture results in a combination of speed and power consumption far superior to previously available hybrid implementations. Additionally, the greater reliability of monolithic construction offers improved system reliability and lower costs than hybrid designs.
The fast settling input SHA is equally suited for both multiplexed systems that switch negative to positive full-scale voltage levels in successive channels and sampling inputs at frequencies up to and beyond the Nyquist rate. The AD1671 provides both reference output and reference input pins, allowing the on-board reference to serve as a system reference. An external reference can also be chosen to suit the dc accuracy and temperature drift requirements of the application.
The AD1671 uses a subranging flash conversion technique, with digital error correction for possible errors introduced in the first part of the conversion cycle. An on-chip timing generator provides strobe pulses for each of the four internal flash cycles. A single ENCODE pulse is used to control the converter. The digital output data is presented in twos complement or offset binary output format. An out-of-range signal indicates an overflow condition. It can be used with the most significant bit to determine low or high overflow.
The performance of the AD1671 is made possible by using high speed, low noise bipolar circuitry in the linear sections and low power CMOS for the logic sections. Analog Devices' ABCMOS-1 process provides both high speed bipolar and 2-micron CMOS devices on a single chip. Laser trimmed thin-film resistors are used to provide accuracy and temperature stability.
Documentation
Data Sheet 1
Technical Articles 1
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD16710703D | 28-Lead CerDIP (Side Brazed) | ||
AD16710703F | 28-Lead LCC | ||
AD16710713F | 28-Lead LCC | ||
AD1671F-EMX | CER. FLATPACK WITH LEADS |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
AD16710703D | PRODUCTION | |
AD16710703F | PRODUCTION | |
AD16710713F | ||
Nov 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
AD16710703D | PRODUCTION | |
AD16710703F | PRODUCTION | |
AD16710713F | ||
Oct 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
AD16710703D | PRODUCTION | |
AD16710703F | PRODUCTION | |
AD16710713F | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD16710703D | PRODUCTION | |
AD16710703F | PRODUCTION | |
AD16710713F | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD16710703D | PRODUCTION | |
AD16710703F | PRODUCTION | |
AD16710713F |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD1671S yet. Have something to say?
Start a Discussion on EngineerZone®