AD1584

PRODUCTION

4.096V Micropower, Precisions Series Mode Voltage References

Part Models
2
1ku List Price
Starting From $0.94

Part Details

  • Series reference (2.5 V, 3 V, 4.096 V, 5 V)
  • Low quiescent current: 70 µA maximum
  • Current output capability: ±5 mA
  • Wide supply range: VIN = VOUT + 200 mV to 12 V
  • Wideband noise (10 Hz to 10 kHz): 50 µV rms
  • Specified temperature range: −40°C to +125°C
  • Compact, surface-mount SOT-23 package
  • Qualified for automotive applications
AD1584
4.096V Micropower, Precisions Series Mode Voltage References
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed