AD1580

PRODUCTION

1.2 V Micropower, Precision Shunt Voltage Reference

Part Models
4
1ku List Price
Starting From $0.66

Part Details

  • Wide operating range: 50 µA to 10 mA
  • Initial accuracy: ±0.1% maximum
  • Temperature drift: ±50 ppm/°C maximum
  • Output impedance: 0.5 Ω maximum
  • Wideband noise (10 Hz to 10 kHz): 20 µV rms
  • Operating temperature range: –40°C to +85°C
  • High ESD rating: 4 kV human body model, 400 V machine model
  • Compact, surface-mount SOT-23 and SC70 packages
AD1580
1.2 V Micropower, Precision Shunt Voltage Reference
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1

Learn More

Latest Discussions

Recently Viewed