AD1403

NOT RECOMMENDED FOR NEW DESIGNS

Low Cost, Precision 2.5V IC References

Part Details

  • Improved, Lower Cost, Replacements for Standard 1403, 1403A
  • 3-Terminal Device: Voltage In/Voltage Out
  • Laser Trimmed to High Accuracy:
    2.500 V ± 10 mV (AD1403A)
  • Excellent Temperature Stability: 25 ppm/°C (AD1403A)
  • Low Quiescent Current: 1.5 mA max
  • 10 mA Current Output Capability
  • Low Cost
  • Convenient Mini-DIP Package
AD1403
Low Cost, Precision 2.5V IC References
Ask a Question

Documentation

Application Note 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LT1634 PRODUCTION Micropower Precision Shunt Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed