AD1380
ObsoleteLow Cost 16-Bit Sampling ADC
Viewing:
Part Details
- Complete Sampling 16-Bit ADC with Reference and Clock
- 50 kHz Throughput
- Ā±1/2LSB Nonlinearity
- Low Noise SHA: 300ĀµV p-p
- 32-Lead Hermetic DIP
- Parallel Output
- Low Power: 900mW
The AD1380 is a complete, low cost 16-bit analog-to-digital converter, including internal reference, clock and sample/hold amplifier. Internal thin-film-on-silicon scaling resistors allow analog input ranges of Ā±2.5 V, Ā±5 V, Ā±10 V, 0 V to +5 V and 0 V to +10 V.
Documentation
Technical Articles 1
Cross Reference Guide 4
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on AD1380 yet. Have something to say?
Start a Discussion on EngineerZoneĀ®