AD1376

Obsolete

Complete, High Speed 17µs to 16-Bit A/D Converter

Part Details

  • Complete 16-Bit Converter with Reference and Clock
  • ±0.003% Maximum Nonlinearity
  • No Missing Codes to 14 Bits over Temperature
  • Fast Conversion: 17µs to 16 Bits
  • Short Cycle Capability
  • Parallel Outputs
  • Low Power: 645 mW Typical
  • Industry-Standard Pinout

AD1376
Complete, High Speed 17µs to 16-Bit A/D Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD1376 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed