AD13465

Obsolete

Dual Channel, 14-Bit, 65MSPS A/D Converter with Analog Input Signal Conditioning

Part Details

  • - (±1 V and ±0.5 V Ranges)
  • Dual, 65 MSPS Minimum Sample Rate
  • - Channel-to-Channel Matching,
    ±1% Gain Error
  • Integral Two-Pole Low-Pass
    Nyquist Filter
  • - 90 dB Channel-to-Channel Isolation
  • Two’s Complement Output Format
  • - DC-Coupled Signal Conditioning
  • 3.3 V Compatible Outputs
  • 1.8 W per Channel
  • 85 dB Spurious-Free Dynamic Range
  • Industrial and Military Grade
  • Selectable Bipolar Inputs
AD13465
Dual Channel, 14-Bit, 65MSPS A/D Converter with Analog Input Signal Conditioning
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD13465 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed