AD13280

Obsolete

Dual-Channel, 12-Bit, 80MSPS A/D Converter with Analog Input Signal Conditioning

Part Details

  • Dual 80 MSPS, minimum sample rate
  • Channel-to-channel matching, ±1% gain error
  • 90 dB channel-to-channel isolation
  • DC-coupled signal conditioning
  • 80 dB spurious-free dynamic range
  • Selectable bipolar inputs (±1 V and ±0.5 V ranges)
  • Integral single-pole, low-pass Nyquist filter
  • See Data Sheet for Additional Information

AD13280
Dual-Channel, 12-Bit, 80MSPS A/D Converter with Analog Input Signal Conditioning
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD13280

AD13280 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD13280.

EVAL-AD13280
AD13280 Evaluation Board

Latest Discussions

No discussions on AD13280 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed