AD12400
Obsolete12-Bit, 400 MSPS A/D Converter
Part Details
|
|
The AD12400 is a 12-bit analog-to-digital converter with a transformer coupled analog input and digital post processing by V Corp Technologies, Inc. for enhanced SFDR. The product operates at 400MSPS conversion rate with outstanding dynamic performance in wideband carrier systems.
The AD12400 requires a +3.8V analog, +3.3V digital and +1.5V digital supplies, and a flexible encode signal that can be differential or single ended. No external reference or driver components are required for many applications.
The AD12400 package style is an enclosed 2.75” x 2.5” x 0.5” module. Performance is rated over 0° to 70°C.
V Corp Technologies, Inc. provides patented technologies for advanced mixed digital and analog signal processing architectures and algorithms, including Advanced Filter Bank™ digital signal post-processing. Advanced Filter Bank™ is a trademark of V Corp Technologies, Inc.
Documentation
Data Sheet 1
Technical Articles 2
Cross Reference Guide 4
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on AD12400 yet. Have something to say?
Start a Discussion on EngineerZone®