AD1154

Obsolete

Low Cost, 16-Bit Accurate Sample-and-Hold Amplifier

Viewing:

Part Details

  • ±10 V Input Range
  • Low Nonlinearity: ±7.6 ppm max (1/2 LSB @ 16-Bit Accuracy)
  • Medical and Analytical Instrumentation
  • Automatic Test Equipment
  • Fast Acquisition Time to ±0.00076%: 3.5µs
  • Hold Mode Feedthrough Rejection of
    -106 dB
  • Data Acquisition for Signal Processing
  • Hermetic 14-Pin Ceramic DIP
  • Low Droop Fate: 0.02 µV/µs
  • Aperture Jitter: 150 ps
  • Gain of +1 V/V
  • Simultaneous Sample-and-Hold
  • Low Cost
  • Peak Measurement Detection
  • Event Analysis
AD1154
Low Cost, 16-Bit Accurate Sample-and-Hold Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad1154 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed