AD10678

Obsolete

16 Bit, 80 MSPS A/D Converter

Part Details

  • 80 MSPS sample rate
  • 80dBFS signal-to-noise ratio
  • Transformer-coupled analog input
  • Single PECL clock source
  • Digital outputs
    True binary format
    3.3 V and 5 V CMOS-compatible
AD10678
16 Bit, 80 MSPS A/D Converter
Ask a Question

Documentation

Learn More

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Latest Discussions

No discussions on AD10678 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed