Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD524S

PRODUCTION

Aerospace Instrumentation Amplifier

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Low Noise
  • Low Nonlinearity
  • High CMRR
  • Low Offset Voltage
  • Low Offset Voltage Drift
  • Gain Bandwidth Product: 25 MHz
  • Pin Programmable Gains of 1, 10, 100, 1000
  • Input Protection, Power On–Power Off
  • No External Components Required
  • Internally Compensated
AD524S
Aerospace Instrumentation Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed