AD8561S
PRODUCTIONAerospace 7nS Single Comparator
- Part Models
- 5
- 1ku List Price
- price unavailable
Part Details
|
|
The AD8561 is a single 7 ns comparator with separate input and output sections. Separate supplies enable the input stage to be operated from ±5 V dual supplies and +5 V single supplies.
Fast 7 ns propagation delay makes the AD8561 a good choice for timing circuits and line receivers. Propagation delays for rising and falling signals are closely matched and track over temperature. This matched delay makes the AD8561 a good choice for clock recovery, since the duty cycle of the output will match the duty cycle of the input.
The AD8561 has the same pinout as the LT1016, with lower supply current and a wider common-mode input range, which includes the negative supply rail.
Documentation
Data Sheet 1
Low Dose Rate Radiation Reports 1
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-0051501VPA | 8-Lead CerDIP | ||
5962L0051502VHA | 10-Lead FlatPack | ||
5962R0051501VHA | 10-Lead FlatPack | ||
5962R0051501VPA | 8-Lead CerDIP | ||
AD8561AL-EMX | 10-Lead FlatPack |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-0051501VPA | ||
5962L0051502VHA | ||
5962R0051501VHA | ||
5962R0051501VPA | ||
Nov 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
5962-0051501VPA | ||
5962L0051502VHA | ||
5962R0051501VHA | ||
5962R0051501VPA | ||
Oct 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
5962-0051501VPA | ||
5962L0051502VHA | ||
5962R0051501VHA | ||
5962R0051501VPA | ||
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
5962-0051501VPA | ||
5962R0051501VHA | ||
5962R0051501VPA | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-0051501VPA | ||
5962R0051501VHA | ||
5962R0051501VPA | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-0051501VPA | ||
5962R0051501VHA | ||
5962R0051501VPA | ||
Feb 9, 2009 - 08_0073 Change of Seal Glass Material for Cerdip & Cerpak Packages |
||
5962-0051501VPA | ||
5962R0051501VHA | ||
5962R0051501VPA | ||
Sep 21, 2009 - 09_0188 Change of Bottom Brand from Ink to Laser for Aerospace Cerpak Packages |
||
5962R0051501VHA |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD8561
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.