ADG527A

NOT RECOMMENDED FOR NEW DESIGNS

Latchable Differential 8 Channel Multiplexer (Latched ADG507A)

Part Models
4
1ku List Price
Starting From $12.12

Part Details

  • 44 V Supply Maximum Ratings
  • VSS to VDD Analog Signal Range
  • Single/Dual Supply Specifications
  • Wide Supply Range (10.8 V to 16.5 V)
  • Microprocessor Compatible (100ns WR Pulse)
  • Extended Plastic Temperature Range -40°C to +85°C
  • Low Power Dissipation (28 µW max)
  • Low Leakage (20 pA typ)
  • Superior Alternative to DG526
  • Available in PDIP, CERDIP, SOIC, and PLCC packages
ADG527A
Latchable Differential 8 Channel Multiplexer (Latched ADG507A)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG1207 PRODUCTION

Low Capacitance, 8-Channel, ±15 V/+12 V iCMOS Multiplexer

ADG5207 RECOMMENDED FOR NEW DESIGNS High Voltage, Latch-Up Proof, 8-Channel Differential Multiplexer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADG527A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed