ADG526A

NOT RECOMMENDED FOR NEW DESIGNS

CMOS Latched ± 15 V 16 Channel Analog Multiplexer

Part Details

  • 44 V Supply Maximum Ratings
  • VSS to VDD Analog Signal Range
  • Single/Dual Supply Specifications
  • Wide Supply Range (10.8 V to 16.5 V)
  • Microprocessor Compatible (100ns WR Pulse)
  • Extended plastic temperature range (−40°C to +85°C)
  • Low Leakage (20 pA typ)
  • Low power dissipation (28 mW maximum)
  • Available in PDIP, CERDIP, SOIC, and PLCC packages
  • Superior Alternative to DG526
ADG526A
CMOS Latched ± 15 V 16 Channel Analog Multiplexer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG1206 PRODUCTION Low Capacitance, 16-Channel, ±15 V/+12 V iCMOS Multiplexer
ADG5206 RECOMMENDED FOR NEW DESIGNS High Voltage, Latch-Up Proof, 16-Channel Multiplexer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed