AD7579

NOT RECOMMENDED FOR NEW DESIGNS

LC2MOS 10-Bit Sampling A/D Converter with (8+2) Read Data Format

Part Details

  • 20 µs Conversion Time
  • On-Chip Sample-Hold
  • 50 kHz Sampling Rate
  • 25 kHz Full-Power Input Bandwidth
  • Choice of Data Formats
  • Single +5 V Supply
  • Low Power (50 mW)
  • Skinny 24-Pin DIP and 28-Terminal
    Surface Mount Package
AD7579
LC2MOS 10-Bit Sampling A/D Converter with (8+2) Read Data Format
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed