OP50
ObsoleteHigh-Output-Current Operational Amplifier
Part Details
The OP-50 eliminates the need for an output buffer in applications which require high load-driving capability coupled with premium amplifier performance. The output stage can drive ±50mA into 50W loads. In addition, the output is stable with capacitive loads of up to 10nF. This load driving ability makes the OP-50 ideal for amplifying small signals for transmission through long cables. The amplifier features open-loop voltage gain of over 10 million with common-mode rejection and power supply rejection of greater than 126dB (A/E greades).
Suggested Replacement Parts
Ultralow Distortion, Ultralow Noise Op Amp
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on OP50 yet. Have something to say?
Start a Discussion on EngineerZone®