DAC8222

NOT RECOMMENDED FOR NEW DESIGNS

Dual 12-Bit Double-Buffered Multiplying CMOS D/A Converter

Part Details

  • Two Matched 12-Bit DACs on One Chip
  • Direct Parallel Load of All 12 Bits for High Data Throughput
  • Double-Buffered Digital Inputs
  • 12-Bit Endpoint Linearity (±1/2 LSB) Over Temperature
  • +5V to +15V Single Supply Operation
  • DACs Matched to 1% Max
  • Four-Quadrant Multiplication
  • Improved ESD Resistance
  • Packaged in a Narrow 0.3" 24-Lead
    DIP and 0.3" 24-Lead SOL Package
  • Available in Die Form
DAC8222
Dual 12-Bit Double-Buffered Multiplying CMOS D/A Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed