AD7547

NOT RECOMMENDED FOR NEW DESIGNS

Dual 12-Bit CMOS DAC with Parallel Load Input Structure

Part Details

  • Two 12-bit DACs in One Package
  • DAC Ladder Resistance Matching: 0.5%
  • Space Saving Skinny DIP and Suface Mount Packages
  • 4-Quadrant Multiplication
  • Low Gain Error (1 LSB max Over Temperature)
  • Fast Interface Timing
AD7547
Dual 12-Bit CMOS DAC with Parallel Load Input Structure
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed