AD842

NOT RECOMMENDED FOR NEW DESIGNS

Wideband, High Output Current, Fast Settling Op Amp

Part Models
7
1ku List Price
Starting From $7.79

Part Details

  • Gain Bandwidth Product: 80 MHz (Gain = 2)
  • Fast Settling: 100 ns to 0.01% for a 10 V Step
  • Slew Rate: 375 V/µs
  • Stable at Gains of 2 or Greater
  • Full Power Bandwidth: 6.0 MHz for 20 V p-p
  • Input Offset Voltage: 1.5 mV max
  • Input Offset Drift: 14 µV/°C
  • Input Voltage Noise: 9 nV/√Hz typ
  • Open-Loop Gain: 90 V/mV into a 499 Ω Load
  • Output Current: 100 mA min
  • Quiescent Supply Current: 14 mA max
AD842
Wideband, High Output Current, Fast Settling Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Latest Discussions