AD7228

NOT RECOMMENDED FOR NEW DESIGNS

LC2MOS Octal 8-Bit DAC

Part Models
10
1ku List Price
Starting From $51.47
Viewing:

Part Details

  • Eight 8-bit DACs with output amplifiers
  • Operates with single or dual supplies
  • Microprocessor-compatible (95 ns WR pulse)
  • No user trims required
  • Skinny 24-lead PDIP, CERDIP, and SOIC packages, and a 28-lead PLCC surface-mount package
AD7228
LC2MOS Octal 8-Bit DAC
AD7228 Functional Block Diagram AD7228 Pin Configuration AD7228 Pin Configuratioon
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD5308 PRODUCTION 2.5 V to 5.5 V Octal Voltage Output 8-Bit DACs in 16-Lead TSSOP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed