HOS-050G
ObsoleteFast Setting Video Operational Amplifier
Viewing:
Part Details
|
|
The HOS-050, HOS-050A, and HOS-050C op amps are very high speed wideband operational amplifiers designed to complement the Analog Devices' lines of high speed data acquisition products. They feture a 100MHz gain bandwidth product; slew rate of 300V/ms; and settling time of 80ns to ±0.1%.
Applications
Documentation
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on hos-050g yet. Have something to say?
Start a Discussion on EngineerZone®