AD558

NOT RECOMMENDED FOR NEW DESIGNS

Voltage-output 8-bit digital-to-analog converter, including output amplifier, full microprocessor interface and precision

Part Models
15
1ku List Price
Starting From $15.14
Viewing:

Part Details

  • Complete 8-bit DAC
  • Voltage Output-2 Calibrated Ranges
  • Internal Precision Bandgap Reference
  • Single-Supply Operation: +5 V to +15 V
  • Full Microprocessor Interface
  • Fast: 1 µs Voltage settling to ±1/2 LSB
  • Low Power: 75 mW
  • No User Trims
  • Guaranteed Monotonic Over Temperature
  • All Errors Specified Tmin to Tmax
  • Small 16-Pin DIP and 20-PIN PLCC Packages
  • Single Laser-Wafer-Trimmed Chip for Hybrids
AD558
Voltage-output 8-bit digital-to-analog converter, including output amplifier, full microprocessor interface and precision
AD558 Functional Block Diagram AD558 Pin Configuration AD558 Pin Configuration AD558 Pin Configuration AD558 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD5300 PRODUCTION 2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 8-Bit DAC in SOT-23 and MicroSOIC Packages
AD5601 PRODUCTION 2.7 V to 5.5 V, <100 μA, 8-Bit nanoDAC, SPI Interface in LFCSP and SC70
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed