AD7537
NOT RECOMMENDED FOR NEW DESIGNSLC2MOS (8+4) Loading, Dual 12-Bit DAC
- Part Models
- 11
- 1ku List Price
- Starting From $27.93
Part Details
- Two 12-Bit DACs in One Package
- DAC Ladder Resistance Matching: 0.5%
- Space Saving Skinny DIP and Surface Mount Packages
- 4-Quadrant Multiplication
- Low Gain Error (1 LSB max Over Temperature)
- Byte Loading Structure
- Fast Interface Timing
The AD7537 contains two 12-bit current output DAC's on one monolithic chip. A seperate reference input is provided for each DAC. The dual DAC saves valuable board space, and the monolithic construction ensures excellent thermal tracking. Both DAC's are guaranteed 12-bit monotonic over the full temperature range.
The AD7537 has a 2-byte (8LSBs, 4MSBs) loading structure. It is designed for right-justified data format. The control signals for registering loading are A0, A1, CS, WR and UPD. Data is loaded to the input registers when CS and WR are low. To transfer this data to the DAC registers, UPD must be taken low with WR.
Added features on the AD7537 include an asynchronous CLR line which is very useful in calibration routines. When this is taken low, all registers are cleares. The double buffering of the data inputs allows simultaneous update of both DAC's. Also, each DAC has a seperate AGND line. This increases the device versatility; for instance one DAC may be operated with AGND biased while the other is connected in the standard configuration.
The AD7537 is manufactured using the Linear Compatible CMOS (LC²MOS) process. It is speed compatible with most microprocessors and accepts TTL, 74HC an 5V CMOS logic level inputs.
PRODUCT HIGHLIGHTS
- DAC to DAC Matching:
Since both DACs are fabricated on the same chip, precise matching and tracking is inherent. Many applications which are not practical using two discrete DACs are now possible. Typical matching: 0.5%. - Small Package Size:
The AD7537 is packaged in small 24-pin 0.3" DIPs and in 28-terminal surface mount packages. - Wide Power Supply Tolerance:
The device operates on a +12 V to +15 V VDD, with ±10% tolerance on this nominal figure. All specifications are guaranteed over this range.
APPLICATIONS
- Automatic Test Equipment
- Programmable Filters
- Audio Applications
- Synchro Applications
- Process Control
Documentation
Data Sheet 2
Application Note 3
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7537JNZ | 24-Lead PDIP | ||
AD7537JPZ | 28 ld PLCC | ||
AD7537JPZ-REEL | 28 ld PLCC | ||
AD7537JRZ | 24-Lead SOIC (Wide) | ||
AD7537JRZ-REEL | 24-Lead SOIC (Wide) | ||
AD7537KNZ | 24-Lead PDIP | ||
AD7537KPZ | 28 ld PLCC | ||
AD7537KPZ-REEL | 28 ld PLCC | ||
AD7537KRZ | 24-Lead SOIC (Wide) | ||
AD7537LNZ | 24-Lead PDIP | ||
AD7537LPZ | 28 ld PLCC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
AD7537JNZ | PRODUCTION | |
AD7537KNZ | PRODUCTION | |
AD7537LNZ | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7537JNZ | PRODUCTION | |
AD7537JPZ | PRODUCTION | |
AD7537JRZ | PRODUCTION | |
AD7537KNZ | PRODUCTION | |
AD7537KPZ | PRODUCTION | |
AD7537KRZ | PRODUCTION | |
AD7537LNZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7537JNZ | PRODUCTION | |
AD7537KNZ | PRODUCTION | |
AD7537LNZ | PRODUCTION | |
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
AD7537JRZ | PRODUCTION | |
AD7537JRZ-REEL | PRODUCTION | |
AD7537KRZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open ToolLatest Discussions
No discussions on ad7537 yet. Have something to say?
Start a Discussion on EngineerZone®