AD7545

NOT RECOMMENDED FOR NEW DESIGNS

CMOS 12-Bit Buffered Multiplying DAC With Onboard Data Latches

Part Models
17
1ku List Price
Starting From $15.88
Viewing:

Part Details

  • 12-Bit Resolution
  • Low Gain TC: 2ppm/°C typ
  • Fast TTL Compatible Data Latches
  • Small 20-Lead 0.3" DIP and 20-Terminal Surface Mount Packages
  • Single +5 V to +15 V Supply
  • Latch Free (Schottky Protection Diode not Required)
  • Low Cost
  • Ideal for Battery Operated Equipment
AD7545
CMOS 12-Bit Buffered Multiplying DAC With Onboard Data Latches
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

No discussions on ad7545 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed