3B03

Obsolete

3B Series 4 Channel Backplane

Part Models
1
1ku List Price
price unavailable

Part Details

  • Mix and Match 3B Series I/O Module Capability
  • Factory Mutual (FM) Approved
  • CE Certified
  • ±1500 V peak Channel/Channel and Input/Output Isolation
  • -25°C to +85°C Temperature Range
  • LEDs Indicate When Power is Applied
  • Replaceable AC Line Fuse in Protective Housing
  • Versatile Mounting Options
3B03
3B Series 4 Channel Backplane
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on 3B03 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed