1B51

Obsolete

Isolated mV/Thermocouple Signal Conditioner

Part Models
1
1ku List Price
price unavailable

Part Details

  • Functionally Complete Precision Conditioner
  • High Accuracy
    Low Input Offset Tempco: ±0.1µ/°C
    Low Nonlinearity: ±0.025%
    High CMV: 160dB (60Hz, G=1000V/V)
  • 240V rms Input Protection 
  • Small Package: 1.0"x2.1"x0.35" DIP 
  • Isolated Power 
  • Low Pass Filter (fc=3Hz) 
  • Pin Compatible with 1B41 Isolated RTD Conditioner 

1B51
Isolated mV/Thermocouple Signal Conditioner
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • 1SS294
  • 1SS309
  • 1SS322
  • 1SS361CT
  • 1SS370
  • 1SS372
  • 1SS385
  • 1SS385FV
  • 1SS387CT
  • 1SS393
  • 1SS396
  • 1SS404
  • 1SS413
  • 1SS413CT
  • 1SS416
  • 1SS416CT
  • 1SS417
  • 1SS417CT
  • 1SS422
  • 1SS427
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on 1B51 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed