1B22

LAST TIME BUY

Programmable, Isolated Voltage-to-Current Converter

Part Details

  • Internal Isolated Loop Supply Drives 1000 Ω Load
  • Pin Programmable Inputs: 0 V to +5 V or 0 V to +10 V
  • Pin Programmable Outputs: 4 to 20 mA or 0 to 20 mA
  • High CMV Isolation: 1500 V RMS
  • Normal-Mode Output Protection: 240 V RMS
  • High Accuracy
    Low Offset Tempco: ±300nA/°C
    Low Gain Tempco: ±50ppm/°C
    Low Nonlinearity: ±0.02% 
  • High CMR: 90dB min
  • Small Package: 1.0"x2.10"x0.35"
  • Meets IEEE std. 472: CMV Transient Protection (SWC)
1B22
Programmable, Isolated Voltage-to-Current Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • 1SS294
  • 1SS309
  • 1SS322
  • 1SS361CT
  • 1SS370
  • 1SS372
  • 1SS385
  • 1SS385FV
  • 1SS387CT
  • 1SS393
  • 1SS396
  • 1SS404
  • 1SS413
  • 1SS413CT
  • 1SS416
  • 1SS416CT
  • 1SS417
  • 1SS417CT
  • 1SS422
  • 1SS427
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed