1B21

Obsolete

Isolated, Loop-Powered Voltage-to-Current Converter

Part Details

  • Wide Input Range: 0-1V to 0-10V
  • High CMV Isolation: 1500V rms
  • Programmable Output Ranges: 4mA to 20mA 0 to 20mA
  • Load Resistance Range: 0 to 1.35kΩ max
  • Meets IEEE std. 472: Transient Protection (SWC)
  • High Accuracy
    Low Offset Tempco: ±300nA/°C
    Low Gain Tempco: ±50ppm/°C
    Low Nonlinearity: ±0.02%
    High CMR: 90dB min
  • Small Package: 0.7"x2.1"x0.35"
1B21
Isolated, Loop-Powered Voltage-to-Current Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • 1SS294
  • 1SS309
  • 1SS322
  • 1SS361CT
  • 1SS370
  • 1SS372
  • 1SS385
  • 1SS385FV
  • 1SS387CT
  • 1SS393
  • 1SS396
  • 1SS404
  • 1SS413
  • 1SS413CT
  • 1SS416
  • 1SS416CT
  • 1SS417
  • 1SS417CT
  • 1SS422
  • 1SS427
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed