User Guide
Rev.
A
1
View All
Overview
Features and Benefits
- EVAL-ADR3625EBZ evaluation board
- Gold pin connectors that allow the addition of passive components
- Reserved SMB PCB trace for the output of signals
- Reserved binding post PCB trace for extra pins
- Binding post for simple connection for supply and meters
Product Details
The EVAL-ADR3625EBZ evaluation board is for evaluating the ADR3625 that is included on the board.
Figure 1 in the user guide shows the EVAL-ADR3625EBZ evaluation board. VIN, GNDF, and VOUTF are installed with the binding post for simple connection with the most common bench setup connector. Printed circuit board (PCB) traces are also provided for the GNDS and VOUTS pins, the passives, and the Subminiature Version B (SMB) for more sophisticated setup and usage.
Full specifications of the device under test (DUT) are available in the ADR365 data sheet, which should be consulted in conjunction with the user guide when using the EVAL-ADR3625EBZ evaluation board.
Markets and Technologies
-
- Activity Tracking and Fall Detection Solutions
- Body Composition, Hydration, and Bioimpedance Analysis Solutions
- Wearable Health Monitor Solutions
- In Vitro Diagnostic Solutions
- Insulin Pump Solutions
- Therapy Device Solutions for Healthcare
- Body Temperature Measurement Solutions
- Vital Signs Monitoring Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Electroencephalogram (EEG) Measurement Solutions
- Oxygen Saturation (SpO2) Measurement Solutions
-
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- A dc voltage source
- An analog signal source
- A multimeter